ST products and solutions
ST is a global semiconductor leader delivering intelligent and energy-efficient products and solutions that power the electronics at the heart of everyday life. Chips and systems from ST, incorporating the most advanced innovations, are found in billions of products, ranging from cars and factory machines, through washing machines and air-conditioning systems, to smartphones and telecommunications equipment. Our technology helps our customers make all of these more intelligent, more energy-efficient, more connected, safer and more secure. I 102-2 I
Our solutions address four end markets: Automotive; Industrial; Personal Electronics; and Communications Equipment, Computers and Peripherals. Some of our products and solutions are specific to the markets and applications we address, such as our dedicated solutions for Automotive and our application-specific analog solutions for Industrial, but others can be used in a wide range of applications – our general purpose microcontrollers or power discrete devices, for example. I 102-6 I
- multicore ARM® Cortex®-R52
- embedded Phase-Change Memory
- ASIL.D with hypervisor
- secure communications
Safe real-time automotive MCU
for domain controllers
ST serves the key trends in the automotive market – vehicle digitalization and electrification – with a comprehensive range of products and solutions. Our automotive microcontroller unit (MCU) families are automotive qualified and meet developer requirements ranging from cost-sensitive to highly advanced automotive applications. They incorporate support for Over the Air (OTA) updates for critical vehicle powertrain, body, chassis, and infotainment features, which are increasingly defined by software.
Car architectures are evolving from many distributed electronic control units to a smaller number of powerful domain controllers. ST is powering this evolution with a new family of high-performance, multi-core automotive microcontrollers that meet the stringent automotive safety requirements.
Accelerating electrification
Silicon Carbide power devices
Our Silicon Carbide technology for vehicle electrification and charging stations enables our customers to create electric cars with longer ranges, that charge faster, and have a lower weight. As the number of electronic components per car increases, we need to ensure that all the components used to power, control and monitor the different car subsystems consume less energy. ST’s high-efficiency smart power solutions and power-efficient processors are designed to do just that.

Best-in-class RF performance and low-power design
ST31P 40nm Flash technology
ST offers solutions that cover the full range of security needs in electronics systems. Our solutions range from software solutions embedded in general purpose microcontrollers, to dedicated embedded hardware and standalone devices that meet the highest security standards. Our secure microcontrollers can be found in smartcards used for ID, transport, banking and SIM cards, as well as pay TV applications. We offer a range of authentication solutions for brand protection and Trusted Platform Modules (TPM) designed to secure hardware. Our Secure Element and NFC controller solutions ensure the security of mobile transactions on smartphones, wearables and smart gear.

One billion ToF modules shipped
ST’s patented FlightSense™ technology, based on the Time-of-Flight (ToF) principle, ensures a high-accuracy, low-power and all-in-one solution for proximity and ranging sensors for personal electronics and industrial applications, as well as 3D sensing for smartphones and smart driving (LiDAR) features.
Our technology is used by PC makers to protect data and save power via user presence detection that instantaneously locks and puts the PC into low-power mode when the user is absent. User presence detection enables instant and touchless wake-up and sign-in as soon as the user returns.

High-performance MEMS IMU
for AR/VR and tracking applications
ST is a long-time leader in motion and environmental MEMS and sensors that offer customers increased accuracy and sensitivity, combined with ultra-low power consumption. Our products can be found in the majority of flagship personal electronics devices and are used for the most demanding user experience applications. We also design products for applications that require higher reliability and small size, especially in harsh environments such as factories and cars.
Our innovative thin-film piezoelectric micro actuators ensure higher efficiency and lower costs for traditional applications such as inkjet printing, while enabling new waves of innovation with MEMS speakers, MEMS micromirrors and fluid dispensing technologies.

New multicore STMMP1 Series
for industrial and loT applications
ST is addressing the need for embedded processing solutions for Industrial and IoT applications that require more performance, resources and support for large open-source software. Our new line of STM32 microprocessors offers high computing power and graphics support, combined with power-efficient real-time control and high feature integration. Customers can now develop a new range of applications using a heterogeneous architecture that performs fast processing and real-time tasks on a single chip, always achieving the greatest power efficiency.


Miniaturized step-down regulator
for energy-conscious loT devices
We address a wide variety of industrial and IoT applications that require a range of generic and application-specific solutions for power management. Our solutions for power and energy management enable energy-saving, high-power-density and lower-standby-power designs. Our offering includes higher-efficiency power technologies, such as Silicon Carbide power discretes, MOSFETs, IGBTs and customized power modules, AC-DC and DC-DC converters, battery management ICs, digital controllers, and gate drivers.

Versatile motor drivers for
industrial & medical applications
Electric motors are the main consumers of electrical energy in the industrial environment. ST provides a comprehensive array of motor control solutions that enable motors to run with higher efficiency and greater precision. We cover the requirements of brushed DC motors, stepper motors and brushless DC motors over an extensive range of voltage and current ratings. Our line-up of STSPIN motor drivers embeds all the functions needed to drive motors efficiently and with the highest accuracy. The motor drivers include many advanced features, including a low-voltage series designed for battery-powered smart devices.

600V IGBT IH series
maximize induction-heating efficiency
ST offers a range of power discrete devices that meet the needs of our customers across the end markets we serve. Our Silicon Carbide and Gallium Nitride power devices are recognized for their efficiency and enhanced performance in automotive inverters and charging, industrial automation and communications infrastructure applications. Other products in our power discrete offer are first-choice solutions for high-end power conversion, home appliances, and motor control.
Automotive 12-channel LED driver
for advanced rear-lighting solutions
ST offers a complete range of ICs dedicated to body and convenience solutions, including body control modules and car lighting systems, as well as a portfolio of ASIC and ASSP solutions for engine control. Our in-vehicle infotainment systems cover everything from high-end integrated platforms and digital radio to Class-AB and Class-D audio power amplifiers.

Our ADAS safety solutions make driving safer by helping drastically reduce road accidents and associated casualties, thanks to our cutting-edge RF and vision systems.
STM wireless MCU
Supports Bluetooth™ 5, Thread, Zigbee®
To support the needs of the Internet of Things (IoT) and an ever more connected world, we offer a variety of wireless connectivity solutions. These include microcontrollers from our STM32 family with embedded wireless capabilities, standalone RF transceivers, and network processors for Bluetooth, Bluetooth Low Energy, Zigbee, Thread and sub-1GHz long-range networks, such as 6LowPan, WMBUS, SigFox and LoRaWAN.
We also work with partners to make it easier for our customers to use the full spectrum of connectivity services. We offer pre-integrated Cloud connectivity software for our microcontrollers, and evaluation and prototyping tools for fast connection of IoT devices to Cloud services over cellular networks.

- dual core
- large memory
- security features
- ecosystem made for you
STMG4 mixed-signal MCUs
shaped for analog-rich applications
Embedded processing capabilities combined with Artificial Intelligence (AI) capabilities enable objects around us to become increasingly smart. ST offers general purpose microcontrollers and microprocessors, such as our STM32 family. This has over 1,000 part numbers to ensure designers can find the best solution for their application, whether they require ultra-low power consumption, very high performance, AI, advanced security features or a high level of wireless and wired connectivity. We also offer a comprehensive and continuously expanding development ecosystem that saves on design costs and reduces time to market for our customers.
Our recent additions include a new series of STM32 microcontrollers targeted at advanced digital power applications and consumer and industrial appliances. We have introduced a range of features to support increased performance and energy efficiency, including two new hardware mathematical accelerators.

- 170 MHz Cortex®-M4 core
- new math accelerators
- high-resolution timer v2
- 32 to 512 Kbytes of Flash memory